(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Ultra-Small Type Joint F Series

Ultra-Small Type Joint F Series
  • Volume Discount

An ultra-small joint for piping sizes M3, M5 and tube diameter Ø3.2, Ø4, Ø6.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FPL-M5
FTL4-M3
FTL4-M5
FTT6-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Types Screw <=> Tube Connection Shape Screw <=> Tube Multipoint Connection Shape Other Shapes, Types Nominal of Thread Applicable Pipe O.D.
(Ø)
Effective Sectional Area
(㎟)
Screw Pitch
(mm)
Applicable Pipe O.D. Details
(φ)
1 Piece(s)Available

12 Days or more

Screw⇔Tube Connection--PlugM5--0.8-
1 Piece(s)Available

12 Days or more

Screw⇔Tube ConnectionBarbed Couplers (Elbow)--M33.2 ~ 40.40.53.2~4
1 Piece(s)Available

7 Days or more

Screw⇔Tube ConnectionBarbed Couplers (Elbow)--M53.2 ~ 41.30.83.2~4
1 Piece(s)Available

12 Days or more

Screw⇔Tube Branch Connection-Barbed Fitting (Tees)-M561.50.8-

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Electroless Nickel Plating Screw Types M
Applicable Ozone Standard Clean Spec. Standard

Additional Products in this Category

Tech Support