(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap - Compression Fittings, 316SS, NSN Series (NSN4)

Cap - Compression Fittings, 316SS, NSN Series NSN4
  • Volume Discount

All parts made of SUS316 for excellent corrosion resistance. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

NSN4

 
Part Number
NSN4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
Applicable Tube I.D. Details
(φ)
1 Piece(s)Available

13 Days or more

4 mm2 ~ 2.52~2.5

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Acorn Nut Material 316 Stainless Steel
Surface Treatment No

Please check the type/dimensions/specifications of the part NSN4 in the Cap - Compression Fittings, 316SS, NSN Series series.

Products like this...

Part Number
NSN10
NSN12
NSN16
NSN3/8
NSN6
NSN8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
Applicable Tube I.D. Details
(φ)
1 Piece(s)Available

13 Days or more

10 mm7.5 ~ 87.5~8
1 Piece(s)Available

13 Days or more

12 mm9 ~ 109~10
1 Piece(s)Available

13 Days or more

16 mm13-
1 Piece(s)Available

13 Days or more

9.53 mm6.99-
1 Piece(s)Available

13 Days or more

6 mm4-
1 Piece(s)Available

13 Days or more

8 mm6-

Additional Products in this Category

Tech Support