(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Union, Compression Fittings, 316SS, NSE Series (NSE0420)

Tees - Union, Compression Fittings, 316SS, NSE Series NSE0420
  • Volume Discount

All materials use SUS316 to provide excellent rust resistance. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· SUS316, a substance with superior corrosion resistance, was used in all of the materials.
· The no-sleeve-required design eliminates issues of forgetting to attach or losing a sleeve.
· For chemistry applications, medical applications, chemical applications, and food applications.
· Purified with clean air and packaged in a clean room (Class 1000).
· Added inch sizes.
· Wider variety of products available.

PDF

Part Number

Configured Part Number is shown.

NSE0420

 
Part Number
NSE0420
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

13 Days or more

4 mm2

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Branch of tube with same diameter Tube-to-Tube Connection Shape Union Tees Material 316 Stainless Steel
Surface Treatment No

Please check the type/dimensions/specifications of the part NSE0420 in the Tees - Union, Compression Fittings, 316SS, NSE Series series.

Products like this...

Part Number
NSE0640
NSE0860
NSE1/2
NSE1/4
NSE1075
NSE1080
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

8 Days or more

6 mm4
1 Piece(s)Available

8 Days or more

8 mm6
1 Piece(s)Available

13 Days or more

12.7 mm9.56
1 Piece(s)Available

13 Days or more

6.35 mm4.57
1 Piece(s)Available

8 Days or more

10 mm7.5
1 Piece(s)Available

8 Days or more

10 mm8

Additional Products in this Category

Tech Support