(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Union - Straight, Compression Fittings, 316SS, NSU Series

Union - Straight, Compression Fittings, 316SS, NSU Series
  • Volume Discount

All materials use SUS316 to provide excellent rust resistance. *The CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· SUS316, a substance with superior corrosion resistance, was used for all parts.
· Forgetting to attach and losing a sleeve never happens with the no-sleeve-required design.
· Purified with clean air and packaged in a Class 1000 clean room .
· Added inch sizes.
· Wide selection of products

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSU0425
NSU0640
NSU0860
NSU1075
NSU1080
NSU1210
NSU1290
NSU1613
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

8 Days or more

4 mm2.5
1 Piece(s)Available

8 Days or more

6 mm4
1 Piece(s)Available

8 Days or more

8 mm6
1 Piece(s)Available

8 Days or more

10 mm7.5
1 Piece(s)Available

8 Days or more

10 mm8
1 Piece(s)Available

13 Days or more

12 mm10
1 Piece(s)Available

13 Days or more

12 mm9
1 Piece(s)Available

13 Days or more

16 mm13

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Straight Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support