(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Compression Fittings, 316SS, NSL Series (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
NSL0420-01
NSL0420-02
NSL0425-01
NSL0425-02
NSL0640-01
NSL0640-02
NSL0640-03
NSL0860-01
NSL0860-02
NSL0860-03
NSL1/2-02
NSL1/2-03
NSL1/2-04
NSL1/4-01
NSL1/4-02
NSL1/4-03
NSL3/8-02
NSL3/8-03
NSL3/8-04
NSL1075-02
NSL1075-03
NSL1075-04
NSL1080-02
NSL1080-03
NSL1080-04
NSL1210-02
NSL1210-03
NSL1210-04
NSL1290-02
NSL1290-03
NSL1290-04
NSL1613-03
NSL1613-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

8 Days or more

1/84 mm2
1 Piece(s)Available

15 Days or more

1/44 mm2
1 Piece(s)Available

8 Days or more

1/84 mm2.5
1 Piece(s)Available

8 Days or more

1/44 mm2.5
1 Piece(s)Available

8 Days or more

1/86 mm4
1 Piece(s)Available

Same day

Stock

1/46 mm4
1 Piece(s)Available

8 Days or more

3/86 mm4
1 Piece(s)Available

8 Days or more

1/88 mm6
1 Piece(s)Available

44 Days or more

1/48 mm6
1 Piece(s)Available

8 Days or more

3/88 mm6
1 Piece(s)Available

13 Days or more

1/412.7 mm9.56
1 Piece(s)Available

15 Days or more

3/812.7 mm9.56
1 Piece(s)Available

13 Days or more

1/212.7 mm9.56
1 Piece(s)Available

13 Days or more

1/86.35 mm4.57
1 Piece(s)Available

15 Days or more

1/46.35 mm4.57
1 Piece(s)Available

13 Days or more

3/86.35 mm4.57
1 Piece(s)Available

15 Days or more

1/49.53 mm6.99
1 Piece(s)Available

15 Days or more

3/89.53 mm6.99
1 Piece(s)Available

13 Days or more

1/29.53 mm6.99
1 Piece(s)Available

8 Days or more

1/410 mm7.5
1 Piece(s)Available

8 Days or more

3/810 mm7.5
1 Piece(s)Available

8 Days or more

1/210 mm7.5
1 Piece(s)Available

8 Days or more

1/410 mm8
1 Piece(s)Available

8 Days or more

3/810 mm8
1 Piece(s)Available

8 Days or more

1/210 mm8
1 Piece(s)Available

15 Days or more

1/412 mm10
1 Piece(s)Available

8 Days or more

3/812 mm10
1 Piece(s)Available

8 Days or more

1/212 mm10
1 Piece(s)Available

8 Days or more

1/412 mm9
1 Piece(s)Available

13 Days or more

3/812 mm9
1 Piece(s)Available

13 Days or more

1/212 mm9
1 Piece(s)Available

8 Days or more

3/816 mm13
1 Piece(s)Available

8 Days or more

1/216 mm13

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Elbow Material 316 Stainless Steel
Surface Treatment No Thread Types R Thread Part Seal Specification Standard Specifications

Additional Products in this Category

Tech Support