(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Shape: One-Touch Fitting Type
•Pipe Port Type: Others
•Plumbing Thread Nominal: 1/8
•Number Of Ports: 2-Port
•Number Of Switching Positions: 2-Position Normally Open
Part Number
Configured Part Number is shown.
BVC01-6
Shape | One-Touch Coupling Type | Number of Ports | 2-Port | Number of Switching Positions | Normally Open |
---|---|---|---|---|---|
Operation Status Retention | Holding | Operation Method | Knob | Effective Sectional Area(mm2) | 10.5 |
Effective Sectional Area [Category](mm2) | ~15 | Pipe Port Type | R, One-Touch Couplings | Plumbing Thread Nominal | 1/8 |
Connecting Tube Diameter | Ø6 |
Please check the type/dimensions/specifications of the part BVC01-6 in the Ball Valve - Shut-off, Straight, BVC Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy