(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Mirror Holder (with lock) (Part Numbers)

Compact Mirror Holder (with lock)
  • Volume Discount

[Features]
· The holder fixes a compact mirror up to φ 30 mm and enables fine tuning of the tilt in the directions of two axes (θy, θz).
· The mirror fixing methods are "adhesion type" and "three-point support type".
· The type without rod is fixed with M3 screw or M6 screw.
· The three-point support type (F58N-30-2) can fix a mirror up to mirror with a diameter of 20–30 mm by changing the position of the lower supporting pin.
· The tilt adjusting knob can be turned with 0.5 mm increments (P = 0.5 mm), and fixed with the locknut.

Part Number

Configured Part Number is shown.

F58N-30-1

 

F58N-30F-1

 

F58N-30-2

 

F58N-30F-2

Part Number
F58N-30-1
F58N-30-2
F58N-30F-1
F58N-30F-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSUsed Mirror Diameter
(φ)
Types
1 Piece(s)Available

12 Days or more

10~30Adhesive type, no rod type
1 Piece(s)Available

8 Days or more

1020~30Three-point support type, no rod type
1 Piece(s)Available

12 Days or more

10~30Adhesive Type, Rod Type
1 Piece(s)Available

12 Days or more

1020~30Three-point support-type, rod type

Loading...

  1. 1

Basic Information

Height of Holder(mm) 30 Fine Movement Method Feed screw P=0.5 Adjustment axis θy, θz axes

Additional Products in this Category

Tech Support