(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Foot master, with swivel plate (ultra heavy loads). (Part Numbers)

Casters - Foot master, with swivel plate (ultra heavy loads).
  • Volume Discount

Foot Master swivel, threaded, ultra heavy duty, oil resistant casters. Wide variety of applications, load ranges from 35.00 to 750.00 daN, mounting height from 71 to 131 mm, variety of configurable dimensions.

Part Number

Configured Part Number is shown.

GDR-60F

Part Number
GDR-60F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

Same day

Stock

10Plate Type Universal / With Adjuster80.01~140.0012582[Nylon] Nylon, BlackRound hole58587373-502574

Loading...

  1. 1

Basic Information

Stopper No Wheel Characteristics Oil Resistance Metal Piece(Fittings etc.,) Material Steel
Application Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Load Category Ultra Heavy Load Wheel Bearings No
With Adjuster Function With Adjuster Function

Please check the type/dimensions/specifications of the part GDR-60F in the Casters - Foot master, with swivel plate (ultra heavy loads). series.

Products like this...

Part Number
GD-120F
GD-120S
GD-150F
GDN-40S
GDR-60S
GDR-80F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

Same day

Stock

10Plate Type Universal / With Adjuster485.01~750.00500120[Nylon] Nylon, BlackRound hole70709595-753394
1 Piece(s)Available

Same day

Stock

10Screw-In Type / With Adjuster485.01~750.00500120[Nylon] Nylon, Black-----[M16] M16XP2.0753394
1 Piece(s)Available

89 Days or more

10Plate Type Universal / With Adjuster485.01~750.00750131[Engineering Plastics] Monomer Casting NylonRound hole7070100100-9752122
1 Piece(s)Available

Same day

Stock

10Screw-In Type / With Adjuster~35.002571[Nylon] Nylon, Black-----[M8] M8×1.25422065
1 Piece(s)Available

56 Days or more

10Screw-In Type / With Adjuster80.01~140.0012582[Nylon] Nylon, Black-----[M12(P1.75)] M12×P1.75502574
1 Piece(s)Available

9 Days or more

10Plate Type Universal / With Adjuster220.01~320.00250102[Nylon] Nylon, BlackRound hole70709090-6330145

Additional Products in this Category

Tech Support