(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A low profile and high rigidity linear ball guide type stage.
[Features]
· High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
・ Low profile: Low profile structure with the integrated guide structure
・ Low price: Achieved cost reduction with the manufacturer's original production method
[A wide range of feed options]
· For finer positioning: Differential micrometer (minimum reading 0.5 μm), digimatic micrometer (Minimum display: 1 μm)
・ For changing feed pitch and reducing costs: Feed screw, knob (Selectable from P = 0.25/0.5/1.0)
・ For preventing erroneous operations and saving space: Feed screw, hex key (Selectable from P = 0.25/0.5)
[A wide range of clamp options]
· For reducing misalignment when clamping: Disc clamp
・ For improving holding power: Opposing clamp
・ For operating/fixing from one direction: Operating side clamp
Part Number
Configured Part Number is shown.
BSB16-25AZFH
Part Number |
---|
BSB16-25AZFH |
Loading...
Guiding Mechanism | Linear Ball | Table Material | Stainless Steel | Table Surface Treatment | Low Temperature Black Chrome Plating |
---|---|---|---|---|---|
Type | X-Axis Stages | Table Straightness(µm) | 3 | Through Hole | No |
Please check the type/dimensions/specifications of the part BSB16-25AZFH in the Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB16 series.
Part Number |
---|
BSB16-25AFH |
BSB16-25AFH-J |
BSB16-25AFH-L |
BSB16-25AZFH-J |
BSB16-25AZFH-L |
BSB16-25AZFP |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy