(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A feed screw long lead type dovetail stage (X-axis).
[Features]
・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The clamp adopts a lever type
・ With a vernier scale (0.1 mm)
[Applications]
・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number
Configured Part Number is shown.
Part Number |
---|
B05-21KM |
B05-21KRM |
B05-41NM |
B05-41NRM |
Loading...
Table Width W (Range)(mm) | 26~40 | Overall Height (Range)(mm) | 25.1~30 | Feeding Method | Feed Screw |
---|---|---|---|---|---|
Guiding Mechanism | Dovetail Slide | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
Table Size (Width) W(mm) | 40 | Table Size (Thickness) H(mm) | 29 | Type | X-Axis Stages |
Feed Knob Position | Center | Clamp | Standard | Through Hole | No |
Bottom Plate | No | Feed method (feed screw type) | Knob Operation | Feed method (with vernier scale) | With Vernier Scale |
Feed pitch(mm) | 4.2mm |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy