(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A feed screw type dovetail stage (X-axis) with a wide range of sizes and strokes.
[Features]
・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The feed method can be selected from the knob type or the hex key operation type
・ The hex key operation type is space-saving and effective in preventing erroneous operation
[Applications]
・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number
Configured Part Number is shown.
B08-11R
Part Number |
---|
B08-11R |
Loading...
Travel (Range) | ~ ±10mm | Feeding Method | Feed Screw | Guiding Mechanism | Dovetail Slide |
---|---|---|---|---|---|
Type | X-Axis Stages | Table Straightness(µm) | 30 | Feed Knob Position | Center |
Clamp | Standard | Through Hole | No | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part B08-11R in the Manual X-Axis Stages - Dovetail, Feed Screw, Short Lead, B08/BDBXS/BDBXR series.
Part Number |
---|
B08-11 |
B08-111 |
B08-111R |
B08-1R |
BDBXR-1815 |
BDBXS-25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy