(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A low profile linear ball guide stage (XY-axis) with an integrated XY-axis structure.[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
・ The thickness of the main body can be reduced compared to the single axis combination. ・ Stage sizes available are 40 mm, 50 mm, 60 mm, 70 mm, 80 mm, and 100 mm square
[Applications]・ Ideal for fine positioning as a sample inspection table.
・ Ideal for adjusting the dispenser head.
・ Ideal for CCD camera alignment.
Part Number
Configured Part Number is shown.
BSS23-60ARLP-L
Part Number |
---|
BSS23-60ARLP-L |
Loading...
Guiding Mechanism | Linear Ball | Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 | Clamp | Standard |
Please check the type/dimensions/specifications of the part BSS23-60ARLP-L in the Manual XY-Axis Stages - Linear Ball Guide, Low Profile, Stainless Steel, BSS23 series.
Part Number |
---|
BSS23-100AGP |
BSS23-100AGP-J |
BSS23-100AGP-L |
BSS23-60ARSH |
BSS23-60ARSH-J |
BSS23-60ARSH-L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy