(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A low profile cross roller guide stage (XY-axis) with an integrated XY-axis structure.[Features]・ Lightweight as the body material is made of aluminum
・ The thickness of the main body can be reduced compared to the single axis combination.
・ Available in 40 mm, 60 mm, 80 mm, and 100 mm square stage sizes
[Applications]・ Ideal for fine positioning as a sample inspection table.
・ Ideal for adjusting the dispenser head.
・ Ideal for CCD camera alignment.
Part Number
Configured Part Number is shown.
B23-80D
Part Number |
---|
B23-80D |
Loading...
Guiding Mechanism | Cross Roller | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Table Size (Thickness) H(mm) | 22 | Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 |
Table Parallelism(µm) | 50 | Clamp | Standard | Feed pitch(mm) | 0.5 |
Please check the type/dimensions/specifications of the part B23-80D in the Manual XY-Axis Stages - Cross Roller Guide, Low Profile, B23 series.
Part Number |
---|
B23-100C |
B23-100D |
B23-40A |
B23-40AR |
B23-40C |
B23-80DR |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy