(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Rack and Pinion, B05/B06 (Part Numbers)

Manual X-Axis Stages - Dovetail, Rack and Pinion, B05/B06
  • Volume Discount

A rack and pinion type stage (X-axis) that is ideal for making quick and large movements.

[Features]
・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
・ B05 adopts the original clamp and can be clamped with a single-action
・ With a vernier scale (0.1 mm)

[Applications]
・ Adjustment of cameras, microscopes, sensors and optical components.
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.

PDF

Part Number

Configured Part Number is shown.

B06-1NM

 
Part Number
B06-1NM
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Double handle / single handle Feed method (rack & pinion type)
1 Piece(s)Available

8 Days or more

10±30mm~30.1~5041~6091~12030.1~35AluminumBlack Anodize6012049±5033.54060Double handle-

Loading...

  1. 1

Basic Information

Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide Type X-Axis Stages
Feed Knob Position Side Clamp Standard Reversed Standard
Through Hole No Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B06-1NM in the Manual X-Axis Stages - Dovetail, Rack and Pinion, B05/B06 series.

Products like this...

Part Number
B05-11BM
B05-11NHM
B05-1NH
B05-1NHM
B06-11
B06-1W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Double handle / single handle Feed method (rack & pinion type)
1 Piece(s)Available

8 Days or more

10±10~30mm30.1~5026~4061~9025.1~30AluminumBlack Anodize408039.2±30293050Single HandleCoarse/Fine Feeds
1 Piece(s)Available

8 Days or more

10±10~30mm30.1~5026~4061~9025.1~30AluminumBlack Anodize408039.2±30293050Single Handle-
1 Piece(s)Available

8 Days or more

10~ ±10mm5~3026~4026~4030.1~35AluminumBlack Anodize404029.4±10352040Single Handle-
1 Piece(s)Available

8 Days or more

10~ ±10mm5~3026~4026~4025.1~30AluminumBlack Anodize404029.4±10292030Single Handle-
1 Piece(s)Available

11 Days or more

10±10~30mm30.1~5041~6041~6035.1~40AluminumBlack Anodize606039.2±2039.53060Double handle-
1 Piece(s)Available

8 Days or more

10±30mm~30.1~5041~6091~12035.1~40AluminumBlack Anodize6012049±5039.54080Double handle-

Additional Products in this Category

Tech Support