(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, Rack and Pinion, B05/B06 (Part Numbers)

Manual XY-Axis Stages - Dovetail, Rack and Pinion, B05/B06
  • Volume Discount

A rack and pinion type stage (XY-axis) that is ideal for making quick and large movements.
[Features]
・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
・ B05 adopts the original clamp and can be clamped with a single-action
・ With a vernier scale (0.1 mm)
[Applications]
・ Adjustment of cameras, microscopes and sensors, and optical parts
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B05-02R

 
Part Number
B05-02R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~25~2535.1~40BrassBlack Oxide Coating252528.4±5±536Right and LeftSingle Handle

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Guiding Mechanism Dovetail Slide Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B05-02R in the Manual XY-Axis Stages - Dovetail, Rack and Pinion, B05/B06 series.

Products like this...

Part Number
B05-02
B05-2NH
B05-2NHR
B06-12R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~25~2535.1~40BrassBlack Oxide Coating252528.4±5±536StandardSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm26~4026~4060.1~70AluminumBlack Anodize404027.4±10±1064StandardSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm26~4026~4060.1~70AluminumBlack Anodize404027.4±10±1064Right and LeftSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm41~6041~6070.1~80AluminumBlack Anodize606029.4±20±2073Right and LeftDouble handle

Additional Products in this Category

Tech Support