(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Goniometer Stages with high precision. Excellent operability makes them suitable for frequent positioning applications.
Part Number
Configured Part Number is shown.
Part Number |
GPG40-40 GPWG70-96 |
Part Number | Top View | Front View | Side View | |||||||||||
Type | A-H | B | J | E | F | H1 | D | G | P | Q | X | ℓ | d1 | d2 |
GPG | 40-40 | 38 | 5.5 | 7.5 | 14 | 20 | 13 | 11 | 3.8 | 14 | 32 | 3 | 3.5 | 6 |
40-60 | ||||||||||||||
40-80 | 15 | |||||||||||||
50-50 | 31 | 13 | 11.5 | 18 | 18 | 13 | 9.3 | 15 | 9 | 40 | 3 | 3.5 | 6 | |
50-68 | 10 | |||||||||||||
50-86 | ||||||||||||||
60-50 | 31 | 13.5 | 7.5 | 14 | 25 | 13 | 13 | 15 | 15.5 | 50 | 5 | 4.5 | 8 | |
60-75 | 12.9 | 15.9 | ||||||||||||
60-100 | 16.4 | |||||||||||||
60-125 | 12.8 | 16.3 | ||||||||||||
70-70 | 52 | 13.3 | 12.5 | 21.5 | 26 | 18 | 14 | 15 | 16 | 60 | 4 | 4.5 | 8 | |
70-96 | 17.5 | |||||||||||||
70-122 |
Part Number | Stage Surface (mm) | Height of Rotation Center H (mm) | Rotation Center Runout | Travel Distance | Resolution ("/division) (Micrometer) | Load Capacity (N) | Moment Load Capacity (N·m) | Moment Rigidity ("/N·cm) | Weight (kg) | Accessories (4 pcs.) | |||||
Type | A-H | Pitch | Yaw | Roll | Pitch | Yaw | Roll | Type M-L | |||||||
GPG | 40-40 | 40x40 | 40±0.2 | 0.01mm or Less | ±7° | ≈42 | 29.4 | 1.0 | 0.8 | 0.9 | 1.30 | 1.15 | 0.27 | 0.13 | SCB3-6 |
40-60 | 60±0.2 | ±4° | ≈30 | ||||||||||||
40-80 | 80±0.2 | ≈23 | |||||||||||||
50-50 | 50x50 | 50±0.2 | ±3° | ≈53 | 1.5 | 1.2 | 2.5 | 0.60 | 0.26 | 0.37 | 0.23 | SCB3-6 | |||
50-68 | 68±0.2 | ≈40 | |||||||||||||
50-86 | 86±0.2 | ≈33 | |||||||||||||
60-50 | 60x60 | 50±0.2 | ±4° | ≈33 | 49.0 | 1.5 | 2.0 | 2.6 | 0.27 | 0.09 | 0.10 | 0.31 | SCB4-10 | ||
60-75 | 75±0.2 | ≈24 | |||||||||||||
60-100 | 100±0.2 | ±3° | ≈18 | 0.30 | |||||||||||
60-125 | 125±0.2 | ±2.5° | ≈15 | ||||||||||||
70-70 | 70x70 | 70±0.2 | ±3° | ≈25 | 3.6 | 2.8 | 5.7 | 0.13 | 0.05 | 0.05 | 0.53 | SCB4-8 | |||
70-96 | 96±0.2 | ≈19 | |||||||||||||
70-122 | 122±0.2 | ≈15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GPG40-40 |
GPG40-60 |
GPG40-80 |
GPG50-50 |
GPG50-68 |
GPG50-86 |
GPG60-50 |
GPG60-75 |
GPG60-100 |
GPG60-125 |
GPG70-70 |
GPG70-96 |
GPG70-122 |
Part Number |
---|
Loading...
Goniometer Axis | Goniometer X Axis | Travel (Range)(mm) | ~ ±10 | Feeding Method | Micrometer Heads |
---|---|---|---|---|---|
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy | Through Hole (Table Center Hole) | No |
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy