(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B11 (Part Numbers)

Manual X-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B11
  • Volume Discount

A light weight, high accuracy cross roller guide type stage.

[Features]
・ The main material is aluminum, so it is lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, feed position, orientation specifications, feed method can be selected as options

[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B11-40A

 
Part Number
B11-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

10 Days or more

10~ ±10mm5~3026~4026~4015.1~20Micrometer Head404019.6±6.5200.380.420.28CenterStandardStandard-0.5mmStandard Grease

Loading...

  1. 1

Basic Information

Guiding Mechanism Cross Roller Table Material Aluminum Table Surface Treatment Black Anodize
Type X-Axis Stages Table Straightness(µm) 3 Table Parallelism(µm) 30
Clamp Standard Through Hole No

Please check the type/dimensions/specifications of the part B11-40A in the Manual X-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B11 series.

Products like this...

Part Number
B11-100BR
B11-100C
B11-100CR
B11-40A1
B11-40AFH
B11-40AFP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10~ ±10mm100.1 or More91~12091~12015.1~20Micrometer Head100100147±6.5200.060.070.05CenterRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease
1 Piece(s)Available

8 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20Micrometer Head100100147±12.5200.060.070.05SideStandardStandard-0.5mmStandard Grease
1 Piece(s)Available

10 Days or more

10±10~30mm100.1 or More91~12091~12015.1~20Micrometer Head100100147±12.5200.060.070.05SideRight and LeftStandard-0.5mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm5~3026~4026~4015.1~20Feed Screw404019.6±6.5200.380.420.28CenterStandard-Knob Operation0.5mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm5~3026~4026~4015.1~20Feed Screw404019.6±6.5200.380.420.28CenterStandard-Hex wrench operation0.25mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm5~3026~4026~4015.1~20Feed Screw404019.6±6.5200.380.420.28CenterStandard-Knob Operation0.25mmStandard Grease

Additional Products in this Category

Tech Support