(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wave Washer【1-2,000 Pieces Per Package】

Wave Washer
  • Volume Discount

Stable and gradual loading prevents loosening and rattling. *The CAD data for this series is undergoing revision. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
141020141004
141020141005
141020141006
141020141008
141020141010
141020141012
141020141014
141020141016
141020141018
141020141020
141020141906
141020141908
141700341004
141700341005
141700341006
141700341008
141700341012
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
Nominal
(φ)
Free height H
(mm)
Hardness
(HRC)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo4.340.15Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing840.637~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo5.450.15Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing1050.837~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo6.460.15Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing116137~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo8.580.2Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing1381.237~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo10.6100.25Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing15101.437~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo13120.25Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing17121.837~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo15140.3Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing2014237~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo17160.3Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing23162.537~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo19180.4Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing25182.537~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo21.5200.4Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing28203.137~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo6.460.15Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing146L1.337~46
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless SteelNo8.580.2Low Quantity Available beginning with 1 pc.-304 Stainless SteelGloss finishing178L1.637~46
1 Piece(s)Available

8 Days or more

10[Steel] SteelPaint4.340.15Low Quantity Available beginning with 1 pc.Spring Steel-Temper color840.642~50
1 Piece(s)Available

8 Days or more

10[Steel] SteelPaint5.450.15Low Quantity Available beginning with 1 pc.Spring Steel-Temper color1050.842~50
1 Piece(s)Available

8 Days or more

10[Steel] SteelPaint6.460.15Low Quantity Available beginning with 1 pc.Spring Steel-Temper color116142~50
1 Piece(s)Available

8 Days or more

10[Steel] SteelPaint8.580.2Low Quantity Available beginning with 1 pc.Spring Steel-Temper color1381.242~50

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10[Steel] SteelPaint13120.25Box/packageSpring Steel-Temper color17121.842~50

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Spring Washer Type, Spring Washers Wave Washer

Additional Products in this Category

Tech Support