(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gel Bush A Model (A-1)

Gel Bush A Model A-1
  • Volume Discount

[Features]
Bolt through model that minimize rolling
Ideal for vibration and shock absorption for lightweight fragile objects such as printed circuit boards.
Eliminate minor vibration, available for 0.2kg to 32 kg devices by supporting at four points.

PDF

Part Number

Configured Part Number is shown.

A-1

Part Number
A-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Suitable Load
(N)
Spring Constant
(N/mm)
Height
(mm)
Proper Load
(N)
Recommended Frequency
(Hz)
1 Piece(s)Available

8 Days or more

106.1326.1881.23~6.1350~

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience
Types of connection Gel Bushings Types of Anti-vibration Gels Gel Bushings Materials of Vibration Proofer Silicone
Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide Normal Temperature Range(℃) -40::200 Color Translucent

Please check the type/dimensions/specifications of the part A-1 in the Gel Bush A Model series.

Products like this...

Part Number
A-2
B-1
B-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Suitable Load
(N)
Spring Constant
(N/mm)
Height
(mm)
Proper Load
(N)
Recommended Frequency
(Hz)
1 Piece(s)Available

8 Days or more

109.8156.6886.13~9.855~
1 Piece(s)Available

8 Days or more

1014786.5911.539.2~14735~
1 Piece(s)Available

8 Days or more

10313.6170.1511.5147~313.625~

Additional Products in this Category

Tech Support