(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulator SF (Rubber Coating)

Insulator SF (Rubber Coating)
  • Volume Discount

Anti-vibration gel type insulator with integrated bottom plate and top surface bolt.
Be sure to first check the load and resonance point of object being vibration proofed.
[Features]
· Low natural frequency for vibration proofing objects at low frequencies.
· Excellent ozone, UV, and chemical-resistance, for use in a wide range of applications.
· Even after repeated compression, its performance remains largely unchanged. With 4-point support, it is able to support machinery weighing 5 to 300 kg.
· Will not readily cause allergies even if in direct contact with skin. Will not give off any toxic gases, even if burned.
[Applications]
· Effective micro-vibration proofing in low frequency ranges, something which vibration-proofing rubber tends to struggle with.
· Can be installed in lower parts of vacuum pumps and compressors. Ideal for vibration-proofing applications in measuring instruments, analytical instruments and other types of precision equipment.

PDF

Part Number

Configured Part Number is shown.

Part Number
SF-2
SF-5
SF-10
SF-30-SUS
SF-50-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Suitable Load
(N)
Connection screw M Spring Constant
(N/mm)
Height
(mm)
Types of Anti-vibration Gels Normal Temperature Range
(℃)
Proper Load
(N)
Recommended Frequency
(Hz)
Color Color Recommended Frequency
(Hz)
1 Piece(s)Available

8 Days or more

10127.4M610.6822[Round Shape] Type of SF-40~20049~127.4--Translucent22~
1 Piece(s)Available

8 Days or more

10294M620.6722[Round Shape] Type of SF-40~200127.4~294--Translucent19~
1 Piece(s)Available

8 Days or more

10490M640.1822[Round Shape] Type of SF-40~200294~490--Translucent17~
1 Piece(s)Available

13 Days or more

10343.2M1090.5834SF (Rubber) Coat Type-20~90245.1~343.213~Gray304 Stainless Steel-
1 Piece(s)Available

8 Days or more

-735M10134.2134SF (Rubber) Coat Type-20~90294~73515~Gray304 Stainless Steel-

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience
Types of connection Threaded Plate Materials of Vibration Proofer Silicone Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide

Additional Products in this Category

Tech Support