(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Height Constant Round Vibration-Proof Rubber

Height Constant Round Vibration-Proof Rubber
  • Volume Discount

The height of the vibration-resistant rubber is fixed, so it is easy to design and work even if the support load differs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KHA-55
KHA-65
KHA-75
KHA-80
KHA-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Spring Constant
(N/mm)
Outer Diameter D1
(φ)
1 Piece(s)Available

8 Days or more

1088020055
1 Piece(s)Available

8 Days or more

10127029065
1 Piece(s)Available

8 Days or more

10186045075
1 Piece(s)Available

8 Days or more

10225055080
1 Piece(s)Available

12 Days or more

10304073090

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Types of connection Both ends threaded Connection screw M M12 Hardness(Shore A30) 50
Types of Anti vibration Rubber Round shape Height H(mm) 50 Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support