(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Rubber for Light Loads

Vibration-Proof Rubber for Light Loads
  • Volume Discount

Compared with other vibration-resistant rubber, spring constants are small. Suitable for vibration absorption of lightweight equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KP-32
KP-42
KP-57
KQ-27
KQ-38
KQ-53
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Types of connection Connection screw M Spring Constant
(N/mm)
Height H
(mm)
External shape A
(mm)
Outer Diameter D
(φ)
External shape B
(mm)
Hole diameter d
(mm)
1 Piece(s)Available

8 Days or more

1020Round hole-19114225324.5
1 Piece(s)Available

8 Days or more

1034Round hole-24165935426.5
1 Piece(s)Available

12 Days or more

1059Round hole-29227650579
1 Piece(s)Available

8 Days or more

1025Female Screw, PlateM42111431427M4
1 Piece(s)Available

8 Days or more

1059Female Screw, PlateM63115601938M6
1 Piece(s)Available

8 Days or more

10140Female Screw, PlateM85521842753M8

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard / Ozone Resistance
Hardness(Shore A30) 45 Types of Anti vibration Rubber Others Materials of Vibration Proofer Chloroprene
Color Black Ambient Operating Temperature(℃) ~70

Additional Products in this Category

Tech Support