(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

V-Shape Vibration-Proof Rubber

V-Shape Vibration-Proof Rubber
  • Volume Discount

This product has high lateral (Kx) rigidity and is applicable to a machine with large lateral excitation force.

[Features]
・Applicable to a machine with large lateral excitation force.
・This has been designed to be applied to vibration-proof instruction of a complex vibration system while placing it in a tilt position.
・High rigidity in the horizontal (Kx) direction.
・This product has high lateral rigidity and good stability compared with round vibration-proof rubber, and is suitable for a rotary machine with large lateral excitation force.
・Spring constant can be changed depending on the attaching direction.
・This can be easily attached; the spring constant is changeable by modifying the attaching direction, obtaining the desired vibration-proof effect.
・Usable just by putting the machine on the floor.
・With rubber pad adhered to the base place, KC-75BP, KC-08BP, KC100BP can be used just by putting the machine on the floor.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-35
KC-45
KC-60
KC-70
KC-75
KC-75BP
KC-80
KC-80BP
KC-100BP
KC-140BP
KC-170BP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Types of connection Connection screw M Spring Constant
(N/mm)
Height H
(mm)
External shape A
(mm)
External shape B
(mm)
1 Piece(s)Available

8 Days or more

1098Both ends threadedM1074356030
1 Piece(s)Available

8 Days or more

10440Both ends threadedM12230458250
1 Piece(s)Available

8 Days or more

10930Both ends threadedM123706010870
1 Piece(s)Available

12 Days or more

101500Both ends threadedM165107012690
1 Piece(s)Available

12 Days or more

10880Both ends threadedM121707313570
1 Piece(s)Available

8 Days or more

10880Threaded PlateM121708513570
1 Piece(s)Available

12 Days or more

101320Both ends threadedM162908014890
1 Piece(s)Available

22 Days or more

101320Threaded PlateM162909414890
1 Piece(s)Available

8 Days or more

102900Threaded PlateM20590114180110
1 Piece(s)Available

12 Days or more

106400Threaded PlateM201270140250240
1 Piece(s)Available

12 Days or more

108800Threaded PlateM201670170288180

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Hardness(Shore A30) 45 Types of Anti vibration Rubber V Shaped Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support