(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KKF Series (Free Piston)

KKF Series (Free Piston)
  • Volume Discount

KMF series with the receiving bracket provided.

Part Number

Configured Part Number is shown.

Part Number
KKF100-20
KKF100-40
KKF130-20
KKF150-20
KKF150-40
KKF200-20
KKF200-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Fa
(N)
Fb
(N)
Stroke S
(mm)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
1 Piece(s)Available

8 Days or more

196275100286386
1 Piece(s)Available

13 Days or more

392546100286386
1 Piece(s)Available

13 Days or more

196270130340470
1 Piece(s)Available

13 Days or more

196269150376526
1 Piece(s)Available

13 Days or more

392534150376526
1 Piece(s)Available

13 Days or more

196268200466666
1 Piece(s)Available

13 Days or more

392533200466666

Loading...

  1. 1

Basic Information

Types Gas Springs The type (structure) of gas spring Mounting Direction Free Type Rad Material Steel
Rod Diameter d(φ) 10 Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture Operating Environment Indoors
Rod End Shape Others Cylinder End Shape Others Material of cylinder Steel
Mounting Direction All directions 360° Cylinder Outer Diameter D(φ) 22 Operating Temperature Range(℃) -20::80
Main Body Color Black

Additional Products in this Category

Tech Support