(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UltraSpring Tension Coil Springs (Part Numbers)

UltraSpring Tension Coil Springs
  • Volume Discount

Standard springs that are produced by accurate quality control.
These springs are controlled by measuring loading at two points: allowable load and independently established standard load—in addition to the required dimensions.
All products have lot numbers and full traceability.

PDF

 

Part Number
DE184
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Allowable Load P2
(N)
Allowable Load(Range Specification)
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(Ø)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)1.861.26~3.5022.912.93.520.4310.13718.051.163.20.3219.510-

Loading...

  1. 1
 

Basic Information

Hook Type Reverse Hook Hook Facing Angle 180°

Please check the type/dimensions/specifications of the part DE184 in the UltraSpring Tension Coil Springs series.

Products like this...

Part Number
DE004
DE005
DE006
DE185
DE186
DE187
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Allowable Load P2
(N)
Allowable Load(Range Specification)
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(Ø)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.2524.78.71.30.0290.00817.340.11.20.162.51620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.2530.810.41.30.0290.00621.390.11.20.179.520.420
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)0.16~1.256.23.51.30.0290.0474.950.11.20.110.52.720
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)1.861.26~3.5027.114.53.520.4310.10820.971.163.20.3224.512.6-
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)1.861.26~3.503316.73.520.4310.08825.021.163.20.3231.516.3-
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)1.861.26~3.5039.719.33.520.4310.06929.741.163.20.3239.520.4-

Additional Products in this Category

Tech Support