(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UltraSpring Tension Coil Springs

UltraSpring Tension Coil Springs
  • Volume Discount

Standard springs that are produced by accurate quality control.
These springs are controlled by measuring loading at two points: allowable load and independently established standard load—in addition to the required dimensions.
All products have lot numbers and full traceability.

PDF

 

Part Number
DE001
DE002
DE003
DE004
DE005
DE006
DE007
DE008
DE009
DE010
DE011
DE012
DE013
DE014
DE015
DE016
DE017
DE018
DE019
DE020
DE021
DE022
DE023
DE024
DE025
DE026
DE027
DE028
DE029
DE030
DE031
DE032
DE033
DE034
DE035
DE036
DE037
DE038
DE039
DE040
DE041
DE042
DE043
DE044
DE045
DE046
DE047
DE048
DE049
DE050
DE051
DE052
DE053
DE054
DE055
DE056
DE057
DE058
DE059
DE060
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Allowable Load P2
(N)
Allowable Load(Range Specification)
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(Ø)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.2513.75.61.30.0290.0169.950.11.20.131.58.120
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.2516.56.41.30.0290.01311.860.11.20.139.510.120
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.2520.17.41.30.0290.0114.240.11.20.149.512.720
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.2524.78.71.30.0290.00817.340.11.20.162.51620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.2530.810.41.30.0290.00621.390.11.20.179.520.420
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)0.16~1.256.23.51.30.0290.0474.950.11.20.110.52.720
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.256.93.71.30.0290.045.430.11.20.112.53.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.25841.30.0290.0326.140.11.20.115.5420
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.259.44.41.30.0290.0257.10.11.20.119.5520
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.16~1.2511.24.91.30.0290.0218.290.11.20.124.56.320
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.2512.861.10.0390.0229.610.1210.139.56.820
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.2515.571.10.0390.01811.530.1210.149.58.520
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.25198.31.10.0390.01414.010.1210.162.510.720
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.2523.6101.10.0390.01117.270.1210.179.513.620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.254.93.11.10.0390.0814.060.1210.110.51.820
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.255.43.31.10.0390.0694.440.1210.112.52.120
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.256.23.61.10.0390.0555.020.1210.115.52.620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.257.341.10.0390.0445.780.1210.119.53.320
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.258.74.51.10.0390.0356.740.1210.124.54.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.19~1.2510.65.21.10.0390.0278.080.1210.131.55.420
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.2513.45.71.720.0330.0239.930.131.60.1219.57.720
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.25166.31.720.0330.01811.610.131.60.1224.59.720
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.2519.67.11.720.0330.01413.930.131.60.1231.512.520
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.2523.78.11.720.0330.01116.660.131.60.1239.515.620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.2528.99.31.720.0330.00920.030.131.60.1249.519.620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.2535.610.81.720.0330.00724.340.131.60.1262.524.820
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)0.21~1.2544.412.91.720.0330.00630.130.131.60.1279.531.520
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.258.74.61.720.0330.0416.880.131.60.1210.54.120
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.259.84.81.720.0330.0347.510.131.60.1212.5520
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.21~1.2511.35.21.720.0330.0288.560.131.60.1215.56.120
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.2511.56.60.90.0590.0349.210.150.80.149.54.920
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.2514.17.90.90.0590.02611.190.150.80.162.56.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.2517.59.60.90.0590.02113.790.150.80.179.57.920
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.253.72.70.90.0590.163.250.150.80.110.5120
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.254.12.90.90.0590.1343.560.150.80.112.51.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.254.73.20.90.0590.1084.020.150.80.115.51.520
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.255.53.60.90.0590.0864.630.150.80.119.51.920
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.256.54.10.90.0590.0695.390.150.80.124.52.420
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.23~1.257.94.80.90.0590.0536.460.150.80.131.53.120
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS304WPB)0.23~1.259.55.60.90.0590.0427.680.150.80.139.53.920
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.2512.86.21.320.0590.0329.440.171.20.1231.56.620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.2515.47.21.320.0610.02611.260.171.20.1239.58.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.2518.78.41.320.0610.02113.490.171.20.1249.510.320
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.2522.9101.320.0610.01716.430.171.20.1262.512.920
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.2528.5121.320.0610.01320.180.171.20.1279.516.520
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.255.93.71.320.0610.0984.780.171.20.1210.52.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.256.541.320.0610.0825.290.171.20.1212.52.520
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.257.54.31.320.0610.0675.890.171.20.1215.53.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.258.84.81.320.0610.0536.810.171.20.1219.5420
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.27~1.2510.55.41.320.0610.0427.920.171.20.1224.55.120
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.25126.81.120.0860.0459.460.2110.1239.55.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.2514.681.120.0860.03611.330.2110.1249.56.620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.2517.89.61.120.0860.02813.80.2110.1262.58.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.2522.211.61.120.0860.02316.950.2110.1279.510.620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.254.73.31.120.0860.174.010.2110.1210.51.420
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.255.23.51.120.0860.1424.340.2110.1212.51.720
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.255.93.91.120.0860.1154.940.2110.1215.5220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.2574.41.120.0860.0915.710.2110.1219.52.620
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.258.251.120.0860.0736.650.2110.1224.53.220
1 Piece(s)Available

11 Days or more

10Stainless Steel (SUS304WPB)0.32~1.25105.81.120.0860.0577.920.2110.1231.54.220

Loading...

 

Basic Information

Hook Type Reverse Hook Hook Facing Angle 180°

Additional Products in this Category

Tech Support