(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Stainless Steel, B-Type, 80 Chain (SUS80B10)

Roller Chain Sprockets - Stainless Steel, B-Type, 80 Chain SUS80B10
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

SUS80B10

 
Part Number
SUS80B10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

15103216

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 80 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Please check the type/dimensions/specifications of the part SUS80B10 in the Roller Chain Sprockets - Stainless Steel, B-Type, 80 Chain series.

Products like this...

Part Number
SUS80B11
SUS80B12
SUS80B13
SUS80B14
SUS80B15
SUS80B16
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

15113816
1 Piece(s)Available

13 Days or more

15124516
1 Piece(s)Available

13 Days or more

16135117
1 Piece(s)Available

13 Days or more

16145117
1 Piece(s)Available

13 Days or more

20156321
1 Piece(s)Available

13 Days or more

20166321

Additional Products in this Category

Tech Support