(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, B-Type, 50 Chain (SUS50B11)

Roller Chain Sprockets - Stainless Steel, B-Type, 50 Chain SUS50B11
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

SUS50B11

 
Part Number
SUS50B11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

12112813

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 50 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Please check the type/dimensions/specifications of the part SUS50B11 in the Roller Chain Sprockets - Stainless Steel, B-Type, 50 Chain series.

Products like this...

Part Number
SUS50B10
SUS50B12
SUS50B13
SUS50B14
SUS50B15
SUS50B16
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

11 Days or more

10102211
1 Piece(s)Available

8 Days or more

12123013
1 Piece(s)Available

11 Days or more

12133213
1 Piece(s)Available

11 Days or more

12143213
1 Piece(s)Available

11 Days or more

12153513
1 Piece(s)Available

8 Days or more

14164015

Additional Products in this Category

Tech Support