(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, B-Type, 35 Chain

Roller Chain Sprockets - Stainless Steel, B-Type, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS35B10
SUS35B11
SUS35B12
SUS35B13
SUS35B14
SUS35B15
SUS35B16
SUS35B17
SUS35B18
SUS35B19
SUS35B20
SUS35B21
SUS35B22
SUS35B23
SUS35B24
SUS35B25
SUS35B26
SUS35B27
SUS35B28
SUS35B30
SUS35B32
SUS35B34
SUS35B35
SUS35B36
SUS35B38
SUS35B40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

810129
1 Piece(s)Available

8 Days or more

811149
1 Piece(s)Available

8 Days or more

9121610
1 Piece(s)Available

8 Days or more

9131810
1 Piece(s)Available

8 Days or more

9141810
1 Piece(s)Available

8 Days or more

9152010
1 Piece(s)Available

11 Days or more

9162010
1 Piece(s)Available

11 Days or more

11172512
1 Piece(s)Available

8 Days or more

11182512
1 Piece(s)Available

13 Days or more

11192812
1 Piece(s)Available

8 Days or more

11203012
1 Piece(s)Available

11 Days or more

11213212
1 Piece(s)Available

13 Days or more

11223512
1 Piece(s)Available

13 Days or more

11233812
1 Piece(s)Available

8 Days or more

11243212
1 Piece(s)Available

13 Days or more

11253212
1 Piece(s)Available

13 Days or more

11263212
1 Piece(s)Available

13 Days or more

11273212
1 Piece(s)Available

13 Days or more

11283212
1 Piece(s)Available

11 Days or more

11303212
1 Piece(s)Available

13 Days or more

11323212
1 Piece(s)Available

13 Days or more

11343212
1 Piece(s)Available

13 Days or more

11353212
1 Piece(s)Available

13 Days or more

12363213
1 Piece(s)Available

13 Days or more

12384213
1 Piece(s)Available

13 Days or more

12404213

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 35 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support