(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, B-Type, 25 Chain (SUS25B10)

Roller Chain Sprockets - Stainless Steel, B-Type, 25 Chain SUS25B10
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 25B (1/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

SUS25B10

 
Part Number
SUS25B10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

61087

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 25 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Please check the type/dimensions/specifications of the part SUS25B10 in the Roller Chain Sprockets - Stainless Steel, B-Type, 25 Chain series.

Products like this...

Part Number
SUS25B11
SUS25B12
SUS25B13
SUS25B14
SUS25B15
SUS25B16
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

71188
1 Piece(s)Available

8 Days or more

712108
1 Piece(s)Available

13 Days or more

713108
1 Piece(s)Available

13 Days or more

714108
1 Piece(s)Available

8 Days or more

715108
1 Piece(s)Available

8 Days or more

9161110

Additional Products in this Category

Tech Support