(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Chain Type: RS
•Shaft Bore Dia. d Dimension (mm): 26
•Min. Shaft Bore Dia. dmin (mm): 27
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
Part Number
Configured Part Number is shown.
HG80A27H
Sprocket Shape | Shape A | Chain No. | 80 | Number of Tracks | 1 |
---|---|---|---|---|---|
Material | Steel | Shaft Hole Dia. d(mm) | 26 | Bore Style | Pilot Holes Types |
Chain Type | Standard | Shaft Type | Standard Pilot Holes | Minimum Shaft Bore Diameter(mm) | 27 |
Surface Treatment | No |
Please check the type/dimensions/specifications of the part HG80A27H in the Roller Chain Sprockets - High-Grade with Hardened Teeth, A-Type, 80 Chain series.
Part Number |
---|
HG80A30H |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy