(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - High-Grade with Hardened Teeth, A-Type, 40 Chain (HG40A15H)

Roller Chain Sprockets - High-Grade with Hardened Teeth, A-Type, 40 Chain HG40A15H
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

HG40A15H

 
Part Number
HG40A15H
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

121513

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 40 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Please check the type/dimensions/specifications of the part HG40A15H in the Roller Chain Sprockets - High-Grade with Hardened Teeth, A-Type, 40 Chain series.

Products like this...

Part Number
HG40A17H
HG40A18H
HG40A20H
HG40A24H
HG40A30H
HG40A32H
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

131714
1 Piece(s)Available

8 Days or more

131814
1 Piece(s)Available

8 Days or more

142015
1 Piece(s)Available

8 Days or more

142415
1 Piece(s)Available

8 Days or more

143015
1 Piece(s)Available

8 Days or more

143215

Additional Products in this Category

Tech Support