(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Roller Chain Sprockets - Finished Bore, New JIS Keyway, 50 Chain (Part Numbers)

Roller Chain Sprockets - Finished Bore, New JIS Keyway, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN50B9D16
FBN50B9D17
FBN50B9D18
FBN50B9D19
FBN50B10D15
FBN50B10D16
FBN50B10D18
FBN50B10D19
FBN50B10D20
FBN50B10D22
FBN50B10D24
FBN50B10D25
FBN50B11D15
FBN50B11D16
FBN50B11D17
FBN50B11D18
FBN50B11D19
FBN50B11D20
FBN50B11D22
FBN50B11D24
FBN50B11D25
FBN50B12D15
FBN50B12D16
FBN50B12D17
FBN50B12D18
FBN50B12D19
FBN50B12D20
FBN50B12D22
FBN50B12D24
FBN50B12D25
FBN50B12D28
FBN50B12D30
FBN50B12D32
FBN50B13D14
FBN50B13D15
FBN50B13D16
FBN50B13D17
FBN50B13D18
FBN50B13D19
FBN50B13D20
FBN50B13D22
FBN50B13D24
FBN50B13D25
FBN50B13D28
FBN50B13D30
FBN50B13D32
FBN50B14D14
FBN50B14D15
FBN50B14D16
FBN50B14D17
FBN50B14D18
FBN50B14D19
FBN50B14D20
FBN50B14D22
FBN50B14D24
FBN50B14D25
FBN50B14D28
FBN50B14D30
FBN50B14D32
FBN50B14D35
FBN50B15D14
FBN50B15D15
FBN50B15D16
FBN50B15D17
FBN50B15D18
FBN50B15D19
FBN50B15D20
FBN50B15D22
FBN50B15D24
FBN50B15D25
FBN50B15D28
FBN50B15D30
FBN50B15D32
FBN50B15D35
FBN50B15D38
FBN50B16D14
FBN50B16D15
FBN50B16D16
FBN50B16D17
FBN50B16D18
FBN50B16D19
FBN50B16D20
FBN50B16D22
FBN50B16D24
FBN50B16D25
FBN50B16D28
FBN50B16D30
FBN50B16D32
FBN50B16D35
FBN50B16D38
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

11 Days or more

1695
1 Piece(s)Available

13 Days or more

1795
1 Piece(s)Available

13 Days or more

1896
1 Piece(s)Available

13 Days or more

1996
1 Piece(s)Available

13 Days or more

15105
1 Piece(s)Available

13 Days or more

16105
1 Piece(s)Available

8 Days or more

18106
1 Piece(s)Available

13 Days or more

19106
1 Piece(s)Available

8 Days or more

20106
1 Piece(s)Available

8 Days or more

22106
1 Piece(s)Available

13 Days or more

24108
1 Piece(s)Available

8 Days or more

25108
1 Piece(s)Available

13 Days or more

15115
1 Piece(s)Available

13 Days or more

16115
1 Piece(s)Available

13 Days or more

17115
1 Piece(s)Available

11 Days or more

18116
1 Piece(s)Available

13 Days or more

19116
1 Piece(s)Available

8 Days or more

20116
1 Piece(s)Available

11 Days or more

22116
1 Piece(s)Available

8 Days or more

24118
1 Piece(s)Available

8 Days or more

25118
1 Piece(s)Available

8 Days or more

15125
1 Piece(s)Available

13 Days or more

16125
1 Piece(s)Available

13 Days or more

17125
1 Piece(s)Available

8 Days or more

18126
1 Piece(s)Available

11 Days or more

19126
1 Piece(s)Available

8 Days or more

20126
1 Piece(s)Available

8 Days or more

22126
1 Piece(s)Available

12 Days or more

24128
1 Piece(s)Available

8 Days or more

25128
1 Piece(s)Available

8 Days or more

28128
1 Piece(s)Available

8 Days or more

30128
1 Piece(s)Available

8 Days or more

321210
1 Piece(s)Available

13 Days or more

14135
1 Piece(s)Available

11 Days or more

15135
1 Piece(s)Available

13 Days or more

16135
1 Piece(s)Available

13 Days or more

17135
1 Piece(s)Available

13 Days or more

18136
1 Piece(s)Available

13 Days or more

19136
1 Piece(s)Available

11 Days or more

20136
1 Piece(s)Available

8 Days or more

22136
1 Piece(s)Available

13 Days or more

24138
1 Piece(s)Available

8 Days or more

25138
1 Piece(s)Available

8 Days or more

28138
1 Piece(s)Available

8 Days or more

30138
1 Piece(s)Available

8 Days or more

321310
1 Piece(s)Available

13 Days or more

14145
1 Piece(s)Available

13 Days or more

15145
1 Piece(s)Available

13 Days or more

16145
1 Piece(s)Available

13 Days or more

17145
1 Piece(s)Available

13 Days or more

18146
1 Piece(s)Available

13 Days or more

19146
1 Piece(s)Available

13 Days or more

20146
1 Piece(s)Available

8 Days or more

22146
1 Piece(s)Available

11 Days or more

24148
1 Piece(s)Available

13 Days or more

25148
1 Piece(s)Available

8 Days or more

28148
1 Piece(s)Available

8 Days or more

30148
1 Piece(s)Available

8 Days or more

321410
1 Piece(s)Available

8 Days or more

351410
1 Piece(s)Available

13 Days or more

14155
1 Piece(s)Available

13 Days or more

15155
1 Piece(s)Available

8 Days or more

16155
1 Piece(s)Available

13 Days or more

17155
1 Piece(s)Available

8 Days or more

18156
1 Piece(s)Available

8 Days or more

19156
1 Piece(s)Available

8 Days or more

20156
1 Piece(s)Available

13 Days or more

22156
1 Piece(s)Available

13 Days or more

24158
1 Piece(s)Available

8 Days or more

25158
1 Piece(s)Available

8 Days or more

28158
1 Piece(s)Available

8 Days or more

30158
1 Piece(s)Available

8 Days or more

321510
1 Piece(s)Available

8 Days or more

351510
1 Piece(s)Available

8 Days or more

381510
1 Piece(s)Available

13 Days or more

14165
1 Piece(s)Available

13 Days or more

15165
1 Piece(s)Available

13 Days or more

16165
1 Piece(s)Available

13 Days or more

17165
1 Piece(s)Available

11 Days or more

18166
1 Piece(s)Available

8 Days or more

19166
1 Piece(s)Available

13 Days or more

20166
1 Piece(s)Available

8 Days or more

22166
1 Piece(s)Available

8 Days or more

24168
1 Piece(s)Available

8 Days or more

25168
1 Piece(s)Available

8 Days or more

28168
1 Piece(s)Available

8 Days or more

30168
1 Piece(s)Available

8 Days or more

321610
1 Piece(s)Available

8 Days or more

351610
1 Piece(s)Available

13 Days or more

381610

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 50 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support