(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Roller Chain Sprockets - Single-Double, 35 Chain

Roller Chain Sprockets - Single-Double, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
35SD12
35SD13
35SD14
35SD15
35SD16
35SD17
35SD18
35SD19
35SD20
35SD21
35SD22
35SD23
35SD24
35SD25
35SD26
35SD27
35SD28
35SD30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

10121511
1 Piece(s)Available

13 Days or more

10131611
1 Piece(s)Available

13 Days or more

10141611
1 Piece(s)Available

8 Days or more

10152011
1 Piece(s)Available

13 Days or more

10162011
1 Piece(s)Available

13 Days or more

10172511
1 Piece(s)Available

13 Days or more

10182511
1 Piece(s)Available

11 Days or more

10192811
1 Piece(s)Available

13 Days or more

12203013
1 Piece(s)Available

13 Days or more

12213213
1 Piece(s)Available

13 Days or more

12223513
1 Piece(s)Available

13 Days or more

15233816
1 Piece(s)Available

13 Days or more

15244016
1 Piece(s)Available

13 Days or more

15254216
1 Piece(s)Available

13 Days or more

15264516
1 Piece(s)Available

13 Days or more

15274816
1 Piece(s)Available

13 Days or more

15285016
1 Piece(s)Available

13 Days or more

15305216

Loading...

  1. 1

Basic Information

Sprocket Shape SD Shape Chain No. 35 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support