(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - High Torque, Metric Pilot Bore, S5M Series.

Timing Pulleys - High Torque, Metric Pilot Bore, S5M Series.
  • Volume Discount

•Belt Shape : S5M
•Pulley Shape : Shape A, Shape B
•Material : Steel
•Type : Timing Pulleys
For complete product overview and details on K Super Torque Timing Pulley - S5M Series (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K14S5M100AF
K14S5M100BF
K14S5M150AF
K14S5M150BF
K14S5M250AF
K14S5M250BF
K15S5M100AF
K15S5M100BF
K15S5M150AF
K15S5M150BF
K15S5M250AF
K15S5M250BF
K16S5M100AF
K16S5M100BF
K16S5M150AF
K16S5M150BF
K16S5M250AF
K16S5M250BF
K18S5M100AF
K18S5M100BF
K18S5M150AF
K18S5M150BF
K18S5M250AF
K18S5M250BF
K20S5M100AF
K20S5M100BF
K20S5M150AF
K20S5M150BF
K20S5M250AF
K20S5M250BF
K22S5M100AF
K22S5M100BF
K22S5M150AF
K22S5M150BF
K22S5M250AF
K22S5M250BF
K24S5M100AF
K24S5M100BF
K24S5M150AF
K24S5M150BF
K24S5M250AF
K24S5M250BF
K25S5M100AF
K25S5M100BF
K25S5M150AF
K25S5M150BF
K25S5M250AF
K25S5M250BF
K26S5M100AF
K26S5M100BF
K26S5M150AF
K26S5M150BF
K26S5M250AF
K26S5M250BF
K28S5M100AF
K28S5M100BF
K28S5M150AF
K28S5M150BF
K28S5M250AF
K28S5M250BF
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
O.D. D
(mm)
1 Piece(s)Available

13 Days or more

1014Shape A8721.32
1 Piece(s)Available

13 Days or more

1014Shape B8721.32
1 Piece(s)Available

13 Days or more

1514Shape A8721.32
1 Piece(s)Available

13 Days or more

1514Shape B8721.32
1 Piece(s)Available

13 Days or more

2514Shape A8721.32
1 Piece(s)Available

13 Days or more

2514Shape B8721.32
1 Piece(s)Available

13 Days or more

1015Shape A8722.91
1 Piece(s)Available

13 Days or more

1015Shape B8722.91
1 Piece(s)Available

13 Days or more

1515Shape A8722.91
1 Piece(s)Available

13 Days or more

1515Shape B8722.91
1 Piece(s)Available

13 Days or more

2515Shape A8722.91
1 Piece(s)Available

13 Days or more

2515Shape B8722.91
1 Piece(s)Available

13 Days or more

1016Shape A10724.5
1 Piece(s)Available

13 Days or more

1016Shape B10724.5
1 Piece(s)Available

13 Days or more

1516Shape A10724.5
1 Piece(s)Available

13 Days or more

1516Shape B10724.5
1 Piece(s)Available

13 Days or more

2516Shape A10724.5
1 Piece(s)Available

13 Days or more

2516Shape B10724.5
1 Piece(s)Available

13 Days or more

1018Shape A12727.69
1 Piece(s)Available

13 Days or more

1018Shape B12727.69
1 Piece(s)Available

13 Days or more

1518Shape A12727.69
1 Piece(s)Available

13 Days or more

1518Shape B12727.69
1 Piece(s)Available

13 Days or more

2518Shape A12727.69
1 Piece(s)Available

13 Days or more

2518Shape B12727.69
1 Piece(s)Available

13 Days or more

1020Shape A12730.87
1 Piece(s)Available

13 Days or more

1020Shape B12730.87
1 Piece(s)Available

13 Days or more

1520Shape A12730.87
1 Piece(s)Available

13 Days or more

1520Shape B12730.87
1 Piece(s)Available

13 Days or more

2520Shape A12730.87
1 Piece(s)Available

13 Days or more

2520Shape B12730.87
1 Piece(s)Available

13 Days or more

1022Shape A18734.05
1 Piece(s)Available

13 Days or more

1022Shape B18734.05
1 Piece(s)Available

13 Days or more

1522Shape A18734.05
1 Piece(s)Available

13 Days or more

1522Shape B18734.05
1 Piece(s)Available

13 Days or more

2522Shape A18734.05
1 Piece(s)Available

13 Days or more

2522Shape B18734.05
1 Piece(s)Available

13 Days or more

1024Shape A21737.24
1 Piece(s)Available

13 Days or more

1024Shape B21737.24
1 Piece(s)Available

8 Days or more

1524Shape A21737.24
1 Piece(s)Available

13 Days or more

1524Shape B21737.24
1 Piece(s)Available

13 Days or more

2524Shape A21737.24
1 Piece(s)Available

13 Days or more

2524Shape B21737.24
1 Piece(s)Available

13 Days or more

1025Shape A21738.83
1 Piece(s)Available

13 Days or more

1025Shape B21738.83
1 Piece(s)Available

13 Days or more

1525Shape A21738.83
1 Piece(s)Available

13 Days or more

1525Shape B21738.83
1 Piece(s)Available

13 Days or more

2525Shape A21838.83
1 Piece(s)Available

13 Days or more

2525Shape B21838.83
1 Piece(s)Available

13 Days or more

1026Shape A22840.42
1 Piece(s)Available

13 Days or more

1026Shape B22840.42
1 Piece(s)Available

13 Days or more

1526Shape A22840.42
1 Piece(s)Available

13 Days or more

1526Shape B22840.42
1 Piece(s)Available

13 Days or more

2526Shape A22840.42
1 Piece(s)Available

13 Days or more

2526Shape B22840.42
1 Piece(s)Available

13 Days or more

1028Shape A24843.6
1 Piece(s)Available

13 Days or more

1028Shape B24843.6
1 Piece(s)Available

13 Days or more

1528Shape A24843.6
1 Piece(s)Available

13 Days or more

1528Shape B24843.6
1 Piece(s)Available

13 Days or more

2528Shape A24843.6
1 Piece(s)Available

13 Days or more

2528Shape B24843.6

Loading...

Basic Information

Type Timing Pulleys Belt Shape S5M Material Steel
Surface Treatment Not Provided Pulleys/Idlers Pulley (No Bearing) Belt Shape Type Round Tooth Profile Super Torque

Additional Products in this Category

Tech Support