(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanical MKT Rust-Proof General Purpose Type Electroless Nickel Plating Specifications (MKT-22-47)

Mechanical MKT Rust-Proof General Purpose Type Electroless Nickel Plating Specifications MKT-22-47
  • Volume Discount

•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Straight
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Not Self-Centering

PDF

Part Number

Configured Part Number is shown.

MKT-22-47

 
Part Number
MKT-22-47
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Min. Hub O.D. D2 (for 1035 Carbon Steel)
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

8 Days or more

1022300.1~500.04732329.4562047

Loading...

  1. 1

Basic Information

Type Straight Centering Feature NA Surface Treatment Electroless Nickel
Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type) Number of Tightening Bolts Multiple

Please check the type/dimensions/specifications of the part MKT-22-47 in the Mechanical MKT Rust-Proof General Purpose Type Electroless Nickel Plating Specifications series.

Products like this...

Part Number
MKT-20-47
MKT-24-50
MKT-25-50
MKT-28-55
MKT-30-55
MKT-32-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Min. Hub O.D. D2 (for 1035 Carbon Steel)
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

8 Days or more

1020200.1~300.04729429.4572047
1 Piece(s)Available

8 Days or more

1024300.1~500.05036229.4592050
1 Piece(s)Available

8 Days or more

1025300.1~500.05037229.4592050
1 Piece(s)Available

8 Days or more

1028300.1~500.05549034.3662055
1 Piece(s)Available

8 Days or more

1030500.1~700.05552935.3662055
1 Piece(s)Available

8 Days or more

1032500.1~700.06067642.1732060

Additional Products in this Category

Tech Support