(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange for Timing Pulley - Aluminum, thickness 1.0 mm, series MXL, XL, L, S2M, S3M, S5M, T5, T10.【2 Pieces Per Package】

Flange for Timing Pulley - Aluminum, thickness 1.0 mm, series MXL, XL, L, S2M, S3M, S5M, T5, T10.
  • Volume Discount

•Type : Flange
For complete product overview and details on K Timing Pulley Flange - Aluminum, 1.0mm Thickness, MXL / XL /S2M / S3M / S5M / T5 / T10 Series (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KTA101306
KTA101508
KTA101811
KTA102012
KTA102312
KTA102313
KTA102513
KTA102514
KTA102616
KTA102818
KTA103120
KTA103322
KTA103522
KTA103826
KTA104028
KTA104328
KTA104432
KTA104734
KTA104836
KTA105136
KTA105441
KTA105539
KTA105741
KTA106141
KTA106550
KTA106950
KTA107453
KTA107858
KTA108363
KTA108666
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(mm)

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

13

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

15

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

18

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

20

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

23

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

23

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

25

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

25

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

26

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

28

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

31

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

33

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

35

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

38

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

40

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

43

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

44

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

47

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

48

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

51

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

54

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

55

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

57

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

61

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

65

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

69

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

74

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

78

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

83

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

86

Loading...

  1. 1

Basic Information

Type Flange

Additional Products in this Category

Tech Support