(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometer Heads - B80/B81/B82

Micrometer Heads - B80/B81/B82
  • Volume Discount

Micrometer head (maintenance part) for manual stage.[Features]・ You can select the appropriate micrometer based on the stroke, minimum scale, and screw pitch.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B80-1
B80-2
B80-3
B81-2
B82-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Dia.
(mm)
Thread Pitch
(mm/1 rotation)
Mounting Section Screw Diameter Stroke
(±mm)
1 Piece(s)Available

11 Days or more

109.30.5-3.25
1 Piece(s)Available

11 Days or more

10150.5-3.25
1 Piece(s)Available

11 Days or more

10150.25-3.25
1 Piece(s)Available

11 Days or more

10130.5M9.5 P=0.56.5
1 Piece(s)Available

11 Days or more

10180.5M9.5 P=0.512.5

Loading...

  1. 1

Basic Information

Type Micrometer Head

Additional Products in this Category

Tech Support