(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Frequently used standard sizes are offered in a set at an affordable price
No. of Steps | 9/9/14 | Shank Diameter(mm) | 6/8/10 | Step Thickness(mm) | 5/3/4 |
---|---|---|---|---|---|
Dimension of Each Step(mm) | 4-12/4-20/4-30 | Coating | TiN Coating | Set Content | G-STP9-4-12, G-STP9-4-20, G-STP14-4-30 |
Please check the type/dimensions/specifications of the part G-STP-3SET in the TiN Coated High-Speed Steel Step Drill 3-Piece Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy