(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tap Pilot Mushroom Drill

Tap Pilot Mushroom Drill
  • Volume Discount

[Features]
· Specializes in pilot holes. (*Quantity: 1 piece)
· Supports multiple sizes as only spiral step drills can do.
· Just one unit can be used to drill various sized tap pilot holes.
· Made using cobalt HSS.
· A durable type with excellent cutting performance.
· Titanium coating which prevents welding of chips.
· Maintains stable cutting capability.
· Dimension display with laser marking.
· The hole dimensions are not erased.

Part Number

Configured Part Number is shown.

Part Number
TSM4-6G
TSM5-12G
Part NumberMinimum order quantityVolume DiscountDays to Ship Step thickness
(mm)
Dimensions for Each Level
(mm)
Applicable screw
1 Piece(s)Available

8 Days or more

5.0,5.5,8.5,8.73.3,4.2,5.0,6.5M4/M5/M6 for lower deburring, etc
1 Piece(s)Available

12 Days or more

4.0,5.4,6.9,7.9,8.7,9.34.2,5.0,6.8,8.5,10.3,13.0M5/M6/M8/M10/M12, for lower deburring, etc

Loading...

  1. 1

Basic Information

shank diameter(mm) Hexagonal Shaft 6.35

Additional Products in this Category

Tech Support