(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Non-quenched to facilitate processing according to workpiece diameter. Available at an affordable price. (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
JBR5 |
JBR6 |
JBR8 |
JBR10 |
JBR12 |
JBR15 |
JBTL100 |
JBTL125 |
JBTL160 |
Loading...
Model | Chuck Dimension | A | B | C | D | E | F | G |
JBR | 5 | 12 | 140 | 60 | 12 | 28 | 9 | 13 |
6 | 168 | 80 | 32 | 17 | ||||
8 | 218 | 115 | 15 | 36 | 19 | |||
10 | 259 | 150 | 17 | 40 | ||||
12 | 15 | 316 | 188 | 21 | 50 | 23 | ||
15 | 20 | 380 | 230 | 23 | 52 | 16 | 31 |
Model | Inner Diameter A | B | C | D | E | F | G | Stroke | Maximum Weight | Maximum Speed | Suitable Chuck |
JBTL | 100 | 170 | 26 | 13 | 7 | 19 | 61 | 7.4 | 1,500 | 800 | 5, 6, 8 |
125 | 200 | 16.3 | 8 | 700 | 6, 8, 10 | ||||||
160 | 248 | 31 | 18.3 | 24 | 80 | 8.5 | 1,750 | 600 | 8, 10, 12 |
Type | Soft Jaw Molding Jig / Soft Jaw Molding Holder |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy