(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Now offering a lineup of models to fit Kitagawa chucks (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
SENFW5-32 |
SENFW6-40 |
SENFW8-40 |
SENFW8-50 |
SENFW10-50 |
Loading...
Model | Chuck Dimension |
Height (H) | A | B | C | D | E | Serration Pitch |
SENFW | 5 | 32 | 135 | 14 | 10 | M8 | 43.5 | 1.5 mm x 60° |
6 | 40 | 169 | 20 | 12 | M10 | 49.5 | ||
8 | 40 | 200 | 25 | 14 | M12 | 51 | ||
50 | ||||||||
10 | 50 | 250 | 30 | 16 | 65 |
1 Pack Contains 3 Units
Type | Soft Jaw | Mounting type | Serrated Type | Compatible Manufacturer | Kitagawa |
---|---|---|---|---|---|
Serration Pitch(mm) | 1.5 mm x 60° | Quantity per package | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy