(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lathe Jigs - 3-Jaw Scroll Chuck, Integrated Jaw Type, SCF

Lathe Jigs - 3-Jaw Scroll Chuck, Integrated Jaw Type, SCF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· This claw is treated with high hardness heat treatment for excellent durability.
· Internal and external jaws can be exchanged and used for outstanding economy.

Part Number

Configured Part Number is shown.

SC130F

Part Number
SC130F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Type Lathe Chuck Chuck Outer Diameter(mm) 132 Number of Jaws 3
Chuck diameter(mm) 132 Grip Power(kN) 24 Outer Diameter Grip(mm) 2~105
I.D. Grip(mm) 33~94 Trusco Code 239-1091 Mass(g) 4700
Features This claw is treated with high hardened heat treatment for excellent durability. Inner and outer claws can be exchanged for high economic merit. Specifications Chuck uses 3 hard solid jaws which mount front-back in conformation with Japanese JIS standards (inner jaw, outer jaw)

Please check the type/dimensions/specifications of the part SC130F in the Lathe Jigs - 3-Jaw Scroll Chuck, Integrated Jaw Type, SCF series.

Additional Products in this Category

Tech Support