(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw for Scroll Chucks【3 Pieces Per Package】

Soft Jaw for Scroll Chucks

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Now offering a lineup of models to fit Kitagawa chucks (C-Value)

Soft Jaw for Scroll Chucks:Related Image

Part Number
SENSC6-32
SENSC7-32
SENSC9-32
SENSC12-54
SENSC16-70
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Height (H)
(mm)
Chuck Size A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
J
(mm)
K
(mm)
L
(mm)
W
(mm)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

63232638.112.687.94M822143.5208.57332

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

73232744.4512.687.94M1033.5173.518119532

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

93232953.9819.0312.7M1231193.5181310532

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1254541263.519.0312.7M1235.5193.540.51312540

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1670701676.219.0312.7M1642255.5481716250

Loading...

  1. 1

Specifications

Soft Jaw for Scroll Chucks:Related Image

Model Chuck
Dimension
Height
H
Length
L
Width
W
A B C D E F G J K
SENSC 6 32 73 32 38.1 12.68 7.94 M8 22 14 3.5 20 8.5
7 95 44.45 M10 33.5 17 18 11
9 105 53.98 19.03 12.7 M12 31 19 13
12 54 125 40 63.5 35.5 40.5
16 70 162 50 76.2 M16 42 25 5.5 48 17

1 Pack Contains 3 Units

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Kitagawa
Quantity per package 3

Additional Products in this Category

Complementary Products

Tech Support