(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lathe Jigs - 3-Jaw Scroll Chuck, Split Jaw Type, TCF

Lathe Jigs - 3-Jaw Scroll Chuck, Split Jaw Type, TCF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· High precision versatile type allowing the use of both hard and soft jaws.
· It can be mounted easily on a lathe / index head table by front mounting.

Part Number

Configured Part Number is shown.

Part Number
TC110F
TC130F
TC190F
Part NumberMinimum order quantityVolume DiscountDays to Ship Chuck Outer Diameter
(mm)
Chuck diameter
(mm)
Grip Power
(kN)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

12 Days or more

112112172~8936~78239-12283400
1 Piece(s)Available

12 Days or more

132132243~10442~92239-12365100
1 Piece(s)Available

14 Days or more

192192313~15356~134239-125214000

Loading...

  1. 1

Basic Information

Type Lathe Chuck Number of Jaws 3 Features High precision general-purpose type that can use hard as well as soft jaws. Can be easily mounted on a lathe dividing head by front mounting.
Specifications Split-jaw type (w/ hard/soft jaw)

Additional Products in this Category

Tech Support