(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Introducing the extremely popular electroplated diamond bar with a φ6 shank (C-Value)
Part Number
Configured Part Number is shown.
Loading...
Model Number | No. | Particle Size (#) | Shape | Diamond Part Maximum Diameter (D) | Diamond Part Thickness (T) | Angle | Shaft Diameter | Total Length | Maximum Operating Rotational Speed (rpm) | Set Relevant Standard |
DIA-BUR19 | A | 100 | 6.5 | 15 | - | 6 | 60 | 65,000 | ||
B | 8 | * | ||||||||
C | 10 | 10 | ||||||||
D | 19 | |||||||||
E | 32 | 65 | ||||||||
F | 18 | 26 | 60 | 30,000 | ||||||
DIA-BUR20 | A | 8 | - | 65,000 | * | |||||
B | 10 | |||||||||
C | 16 | 35,000 | ||||||||
D | 20 | 30,000 | ||||||||
DIA-BUR21 | A | 6.5 | 15 | 65,000 | * | |||||
B | 8 | |||||||||
C | 10 | 19 | ||||||||
D | 6 | 32 | ||||||||
DIA-BUR22 | A | 10 | 1.2 | * | ||||||
DIA-BUR23 | A | 6.5 | 22 | * | ||||||
B | 7 | |||||||||
C | 8 | 15 | * | |||||||
D | 10 | 19 | ||||||||
DIA-BUR24 | A | |||||||||
DIA-BUR25 | A | 6 | 12 | |||||||
B | 15 | |||||||||
C | 8 | 30° (tip angle) | * | |||||||
D | 10 | 20 | 28° (tip angle) | |||||||
DIA-BUR26 | A | 6 | 13 | - | ||||||
B | 9 | 18 | ||||||||
C | 10 | 16 | ||||||||
D | 12 | 25 | 50,000 | |||||||
DIA-BUR27 | A | 10 | 9 | 90° (tip angle) | 65,000 | |||||
DIA-BUR28 | A | 14 | 18 | - | 35,000 | |||||
B | 16 | |||||||||
DIA-BUR29 | A | 6.5 | 25 | 10° (slope) | 65,000 | * | ||||
DIA-BUR30 | A | 8 | 15 | - | * | |||||
DIA-BUR31 | A | 25 | 5 | 30,000 | ||||||
DIA-BUR32 | A | 8 | 20° (edge angle) | 65,000 | * | |||||
DIA-BUR33 | A | 8 | 10 | - | ||||||
DIA-BUR34 | A | 16.5 | 6 | 35,000 | ||||||
B | 20 | 30,000 | ||||||||
C | 25 | 7 | ||||||||
DIA-BUR35 | A | 25 | 4 | |||||||
DIA-BUR36 | A | 120 | 6 | 33 | 10° (tip angle) | 65,000 | ||||
B | 28 | 12° (tip angle) | ||||||||
C | 23 | 14° (tip angle) | ||||||||
D | 21 | 16° (tip angle) | ||||||||
E | 17 | 20° (tip angle) | ||||||||
F | 10 | 19 | 30° (tip angle) |
Model Number | No. | Particle Size (#) | Set Content |
DIA-BUR37 | S | 100 | · For the Above * Symbol, 1 Piece Each of 10 Types / In Dedicated Case |
Classification | Electroplated Burr | Material / Abrasive | Diamond | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Shank | Ø 6 Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy