(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Now offering the standard-size hugely popular grindstone complete with a shaft in a convenient pack (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
MWAWR3-13-3-30 |
MWAWR4-13-3-30 |
MWAWR5-10-3-30 |
MWAWR5-13-3-30 |
MWAWR6-13-3-40 |
MWAWR8-10-3-40 |
MWAWR8-13-3-40 |
MWAWR10-13-3-40 |
MWAWR13-13-3-40 |
Loading...
Model Number | Grinding Wheel Outer Diameter (mm) | Thickness (T) (mm) | Shaft Diameter (mm) | Shaft Length (mm) | Particle Size (#) | Degree of Coupling | Maximum Rotation Speed (min-1) |
MWAWR3-10-3-30 | 3 | 10 | 3 | 30 | 80 | P | 84,000 |
MWAWR3-13-3-30 | 13 | ||||||
MWAWR4-13-3-30 | 4 | 63,000 | |||||
MWAWR5-10-3-30 | 5 | 10 | 60 | 50,000 | |||
MWAWR5-13-3-30 | 13 | ||||||
MWAWR6-10-3-30 | 6 | 10 | 42,000 | ||||
MWAWR6-13-3-40 | 13 | 40 | |||||
MWAWR8-10-3-40 | 8 | 10 | 43,000 | ||||
MWAWR8-13-3-40 | 13 | ||||||
MWAWR10-13-3-40 | 10 | 35,000 | |||||
MWAWR13-13-3-40 | 13 | 26,000 |
[Specifications]
● Name in Product No.: WA Abrasive Grain
● Bonding Agent: Vitrified
● Shaft Material: SUM23
Model | Grindstone | Shaft Diameter d(mm) | 3 | Product Number Name | WA Abrasive Grain |
---|---|---|---|---|---|
Grade | P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy