(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This easy-to-use deburring brush features a grindstone attached to a shank.
Part Number
Configured Part Number is shown.
Part Number |
---|
FLEXH-SH-5-[AO,SC]-[60,120,220] |
FLEXH-SH-5.5-[AO,SC]-[60,120,220] |
FLEXH-SH-6.5-[AO,SC]-[60,120,220] |
FLEXH-SH-7-[AO,SC]-[60,120,220] |
FLEXH-SH-9-[AO,SC]-[60,120,220] |
FLEXH-SH-10-[AO,SC]-[60,120,220] |
FLEXH-SH-11-[AO,SC]-[60,120,220] |
FLEXH-SH-12-[AO,SC]-[60,120,220] |
FLEXH-SH-13-[AO,SC]-[60,120,220] |
FLEXH-SH-14-[AO,SC]-[60,120,220] |
FLEXH-SH-16-[AO,SC]-[60,120,220] |
FLEXH-SH-18-[AO,SC]-[60,120,220] |
FLEXH-SH-22-[AO,SC]-[60,120,220] |
FLEXH-SH-25-[AO,SC]-[60,120,220] |
Loading...
Model Number | Outer Diameter D | Abrasive Grain | Particle Size (#) (selection) | Applicable Hole Diameter (Guideline) | Shank Diameter d | Shank Length s | Polishing Ball Length ℓ | Total Length L | Maximum Operating Rotation Speed (min-1) |
FLEXH-SH | 5 | AO SC | 60 (Black), 120 (Red), 220 (Yellow) | 5.0 ~ 5.5 | 6 | 150 | 45 | 195 | 1,200 |
5.5 | 5.5 ~ 6.0 | ||||||||
6.5 | 6.5 ~ 7.0 | ||||||||
7 | 7.0 ~ 7.5 | ||||||||
9 | 8.0 ~ 9.0 | 50 | 200 | ||||||
10 | 9.0 ~ 10.0 | ||||||||
11 | 10.0 ~ 11.0 | ||||||||
12 | 11.0 ~ 12.0 | 60 | 210 | ||||||
13 | 12.0 ~ 13.0 | ||||||||
14 | 13.0 ~ 14.0 | ||||||||
16 | 14.0 ~ 16.0 | ||||||||
18 | 16.0 ~ 18.0 | ||||||||
20 | 18.0 ~ 20.0 | ||||||||
22 | 20.0 ~ 22.0 | ||||||||
25 | 22.0 ~ 24.0 |
Product Model | Automatic | Commodity Contents | Brush | Maximum Rotation Speed(RPM) | 1,200 |
---|---|---|---|---|---|
Shank Diameter d(mm) | 6 | Shank Length s(mm) | 150 | Grain Size Name | 60-Black, 120-Red, 220-Yellow |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy