(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Stick, Single Flat Stick with C Abrasive Grains for Rough Hand Finishing

Grinding Stick, Single Flat Stick with C Abrasive Grains for Rough Hand Finishing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-performance grinding stick. For coarse finishes

Grinding Stick: Single Flat Stick with C Abrasive Grains for Rough Hand Finishing:Related Image

Part Number
PKSC-100-6-3-1000
PKSC-150-13-3-1000
PKSC-150-13-3-280
PKSC-150-13-3-600
PKSC-150-13-5-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Total Length L
(mm)
Width W
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

100010063
1 Piece(s)Available

8 Days or more

1000150133
1 Piece(s)Available

8 Days or more

280150133
1 Piece(s)Available

8 Days or more

600150133
1 Piece(s)Available

8 Days or more

1000150135

Loading...

  1. 1

Specifications


Model NumberTotal Length
L
(mm)
Width
W
(mm)
Thickness
T
(mm)
Particle Size (#)
(selection)
PKSC 10063280
400
600
800
1000
150133280
400
600
800
1000
135280
400
600
800
1000
255280
400
600
1000

Selection Guide >>Click here.

Basic Information

Model Grindstone For Molds

Additional Products in this Category

Complementary Products

Tech Support