(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Rubber Grindstone Trial Set, GCM-Set

Mounted Points - Rubber Grindstone Trial Set, GCM-Set
  • Volume Discount

A bargain starter set of rubber grindstones including typical grain sizes.

[Features]
· An elastic grindstone which combines special hard rubber with abrasive grains, featuring excellent grinding force and wear resistance.
· Highly flexible compared to hard grindstones and fits well to workpieces

Part Number

Configured Part Number is shown.

GCM-SET

Part Number
GCM-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Set Product Shaft Diameter(mm) 3 Grinding Wheel Outer Diameter(mm) 4
Grinding Wheel Length(mm) 13 Shaft length(mm) 30 Kit Contents GCM-45 (grain size 80), GCM-47 (grain size 120), GCM-49 (grain size 180), GCM-410 (grain size 220), GCM411 (grain size 320), DOX-413 (grain size 600) each X5.
Grindstone dimensions (external diameter x length)(mm) 4×13

Please check the type/dimensions/specifications of the part GCM-SET in the Mounted Points - Rubber Grindstone Trial Set, GCM-Set series.

Additional Products in this Category

Tech Support